11/22-MHZ2
The 11/22-MHZ2 series is a clean room series standard type parallel air gripper, taking the place of the MHQ(G)2 series. A linear guide provides high rigidity and high accuracy. MHZ2 can operate under higher pressure even at a larger holding point and overhang. High degree of mounting precision is achieved and mounting repeatability is improved.

11/22-MHZ2, Air Gripper, Clean Series
The 11/22-MHZ2 series is a clean room series standard type parallel air gripper, taking the place of the MHQ(G)2 series. A linear guide provides high rigidity and high accuracy. MHZ2 can operate under higher pressure even at a larger holding point and overhang. High degree of mounting precision is achieved and mounting repeatability is improved.
- Standard parallel type air gripper
- Bore sizes 10mm, 16mm, 20mm, 25mm
- Double acting
- Auto switch capable
- Improved rigidity of guide rail
- Clean room series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery