11-MXJ
The MXJ air slide table's integrated front mounting part and table result in a highly accurate, rigid top and front mounting surface. Clean specification styles are available with no dimensional changes. Several options are available for both the standard and the clean series MXJ. These options include a symmetric style, stroke adjusters, axial piping and auto switches.
MXJ, Air Slide Table, Standard & Clean Room Type
The MXJ air slide table's integrated front mounting part and table result in a highly accurate, rigid top and front mounting surface. Clean specification styles are available with no dimensional changes. Several options are available for both the standard and the clean series MXJ. These options include a symmetric style, stroke adjusters, axial piping and auto switches.- Standard or clean series available
- Bore sizes: 4.5mm, 6mm, 8mm
- Strokes: 5, 10, 15, 20mm
- Auto switches available
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery