13/22-MXQ
Clean series 13/22-MXQ is an air slide table actuator available in 6, 8, 12, 16, 20 and 25 bore sizes. This slide table is a double acting, non-lube type, with operating pressure at 0.15 to 0.7MPa. It is also available with Rc, NPT, or G ports. Particle generation measurement test classify the 13/22-MXQ as grade 3, 4 which is determined by the type of adjuster option that is selected. After inspection, the 13/22-MXQ is blown with high purity air (clean bench/class M3.5) in a clean environment. It is then sealed and shipped in an anti-static double bag.
13/22-MXQ, Precision Slide Tables (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series
Clean series 13/22-MXQ is an air slide table actuator available in 6, 8, 12, 16, 20 and 25 bore sizes. This slide table is a double acting, non-lube type, with operating pressure at 0.15 to 0.7MPa. It is also available with Rc, NPT, or G ports. Particle generation measurement test classify the 13/22-MXQ as grade 3, 4 which is determined by the type of adjuster option that is selected. After inspection, the 13/22-MXQ is blown with high purity air (clean bench/class M3.5) in a clean environment. It is then sealed and shipped in an anti-static double bag.- Clean series 13/22-MXQ
- Bore size (mm): 6, 8, 12, 16, 20, 25
- Standard or symetric styles
- Adjuster options: rubber stopper, metal stopper
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery