13-MXS
13-MXS clean room air slide tables, rated for contamination grade 3, are great for applications that call for precise movement ranging from 10-150mm typically requiring a cylinder and precision guide. The MXS is available in 6 bore sizes, each with set stroke lengths and is standard with auto-switch capability.

MXS, Air Slide Table, Clean Room Type
13-MXS clean room air slide tables, rated for contamination grade 3, are great for applications that call for precise movement ranging from 10-150mm typically requiring a cylinder and precision guide. The MXS is available in 6 bore sizes, each with set stroke lengths and is standard with auto-switch capability.
- Air slide table with option clean room specification
- Bore sizes (mm): 6, 8, 12, 16, 20, 25
- Standard strokes (mm): 10 to 150
- Contamination grade 3
- Auto switch capable

13-MXSL, Precision Slide Tables (Cross Roller Bearings) - Clean Room Series, Symmetrical Type
13-MXS clean room air slide tables, rated for contamination grade 3, are great for applications that call for precise movement ranging from 10-150mm typically requiring a cylinder and precision guide. The MXS is available in 6 bore sizes, each with set stroke lengths and is standard with auto-switch capability.
- Clean series air slide table, symmetrical
- Bore sizes (mm): 6, 8, 12, 16, 20, 25
- Standard strokes (mm): 10 to 150
- Contamination grade 3
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery