- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-21-22-CG1
10/11/21/22-CG1
SMC's CG1 clean room precision air cylinder has 8 bore sizes, and can meet any application need. Series 10/11-C(D)G1, available for clean environment, prevent particle generation in a clean room. Series 21/22-C(D)G1 offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CG1 clean series is auto switch capable.
10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room
SMC's CG1 clean room precision air cylinder has 8 bore sizes, and can meet any application need. Series 10/11-C(D)G1, available for clean environment, prevent particle generation in a clean room. Series 21/22-C(D)G1 offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CG1 clean series is auto switch capable.- Double acting single rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Strokes from 20mm through 300mm depending on bore size
- Mounts: basic, axial foot, rod side or head side flange
- Clean series
10/11/21/22-C(D)G1W, Air Cylinder, Double Acting Double Rod, Clean Room
SMC's CG1 clean room precision air cylinder has 8 bore sizes, and can meet any application need. Series 10/11-C(D)G1, available for clean environment, prevent particle generation in a clean room. Series 21/22-C(D)G1 offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CG1 clean series is auto switch capable.- Double acting double rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Strokes from 20mm through 300mm depending on bore size
- Mounts: basic, axial foot, rod side flange
- Clean series
10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room
SMC's CG1 clean room precision air cylinder has 8 bore sizes, and can meet any application need. Series 10/11-C(D)G1, available for clean environment, prevent particle generation in a clean room. Series 21/22-C(D)G1 offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CG1 clean series is auto switch capable.- Double acting single rod, direct mount
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Strokes from 20mm through 300mm depending on bore size
- Clean series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery