AF-A
SMC's new AF modular style air filter combines the element and bowl in one piece, making element replacement easy. There is a maximum 46% reduction in size, reducing required maintenance space. The AF bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring. The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.
AF-A sizes 20-60 will end production in March 2025. The AF10-A, and the epoxy coated AF-A will remain available after March 2025. -- Please select the AF-D series for new applications.

AF20-AF40-A-X480, Epoxy Coated Filter
SMC's new AF modular style air filter combines the element and bowl in one piece, making element replacement easy. There is a maximum 46% reduction in size, reducing required maintenance space. The AF bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring. The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.
AF-A sizes 20-60 will end production in March 2025. The AF10-A, and the epoxy coated AF-A will remain available after March 2025. -- Please select the AF-D series for new applications.
- Rc, NPT or G type threads
- Prevents contamination
- Modular design
- Available in 6 body sizes

AF10-A to AF60-A, Air Filter, Metric, North American & European
SMC's new AF modular style air filter combines the element and bowl in one piece, making element replacement easy. There is a maximum 46% reduction in size, reducing required maintenance space. The AF bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring. The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.
AF-A sizes 20-60 will end production in March 2025. The AF10-A, and the epoxy coated AF-A will remain available after March 2025. -- Please select the AF-D series for new applications.
- Modular air filter
- Prevents contamination
- Rc, NPT or G(PF) type threads
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery