AF10-A to AF60-A, Air Filter, Metric, North American & European

SMC's new AF modular style air filter combines the element and bowl in one piece, making element replacement easy.  There is a maximum 46% reduction in size, reducing required maintenance space.  The AF bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring.  The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.

AF-A  sizes 20-60 will end production in March 2025. The AF10-A, and the epoxy coated AF-A will remain available after March 2025. -- Please select the AF-D series for new applications.

 

  • Modular air filter
  • Prevents contamination
  • Rc, NPT or G(PF) type threads
AF10-A to AF60-A, Air Filter, Metric, North American & European
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Semi-Standard 1 Configuration Status
Semi-Standard 2 Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<