AR-B
Air Regulator Series AR-B have been updated to the new urban white base color for a clean modern look. The AR-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AR-A while maintaining panel mounting interchangeability with the previous AR models. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting. The modular design of the AR-B series connects with other SMC air preparation equipment of similar size. The new AR-B is available in six body sizes with piping from 1/8" to 1" in Rc, NPT and G thread.
The AR-B series will end production in March 2025. -- Please select the AR-D series for new applications

AR20-AR40-B-X48 Epoxy Coated Regulator
Air Regulator Series AR-B have been updated to the new urban white base color for a clean modern look. The AR-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AR-A while maintaining panel mounting interchangeability with the previous AR models. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting. The modular design of the AR-B series connects with other SMC air preparation equipment of similar size. The new AR-B is available in six body sizes with piping from 1/8" to 1" in Rc, NPT and G thread.
The AR-B series will end production in March 2025. -- Please select the AR-D series for new applications
- Rc, NPT or G type threads
- Locking adjustment knob prevents accidental setting changes
- Optional bracket and pressure gauge
- Compact and light weight
- Cost effective and clean looking design

AR20(*)-B to AR60(*)-B, Regulator & Regulator w/Backflow Function
Air Regulator Series AR-B have been updated to the new urban white base color for a clean modern look. The AR-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AR-A while maintaining panel mounting interchangeability with the previous AR models. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting. The modular design of the AR-B series connects with other SMC air preparation equipment of similar size. The new AR-B is available in six body sizes with piping from 1/8" to 1" in Rc, NPT and G thread.
The AR-B series will end production in March 2025. -- Please select the AR-D series for new applications
- Modular type regulator.
- Available with built-in backflow mechanism.
- Optional embedded pressure gauge.
- Rc, NPT or G(PF) threads.
- Diaphragm is made of ozone resistant rubber material (HNBR).
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery