AS***1FG-A, Stainless Steel Type Speed Controller, One Touch Fitting, Push Lock, Elbow/Universal Type

Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

  • Body constructed of stainless steel
  • Elbow and Universal type, speed control with one-touch fitting
  • Improved, larger push-lock handle
  • Easy identification of meter-in (blue handle) vs. meter-out (gray handle)
  • Max. operating pressure 1MPa
  • Applicable tubing material: nylon, soft nylon, polyurethane
AS***1FG-A, Stainless Steel Type Speed Controller, One Touch Fitting, Push Lock, Elbow/Universal Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Type Configuration Status
Control Type Configuration Status
Thread Configuration Status
Port Size Configuration Status
Applicable Tubing O.D. Configuration Status
Seal Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate