- SMC Home
- Products
- Actuators
- Actuator Accessories
- Speed Controllers
- AS w-Built-in One-touch Fitting
- In-line Type
- AS2F-A Speed Controller One-touch Fitting In-line Push Lock
AS***2F-A, Speed Controller, One-touch Fitting, In-line, Push Lock
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- In-line, one-touch fittings, push lock
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.