AW20(*)-B to AW60(*)-B, Filter Regulator & Filter Regulator w/Backflow Function

SMC'S series AW-B is a combination filter/regulator, minimizing space and piping by integrating two units into one. The AW-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AW-A while maintaining panel mounting interchangeability with the previous AW models. Bowls on the size 30 and up are covered with a transparent bowl guard, completely protecting them from the environment and making the interior contents visible from 360 degrees. This series is part of the family of SMC modular air preparation units and can be combined with other similar sized product. The new AW-B is available in four body sizes with piping from 1/8" to 1" in Rc, NPT and G thread types.

The AW-B series will end production in March 2025. -- Please select the AW-D series for new applications

  • Modular type filter regulator.
  • Transparent bowl guard.
  • Available with built-in backflow mechanism.
  • Rc, G(PF) or NPT threads.
AW20(*)-B to AW60(*)-B, Filter Regulator & Filter Regulator w/Backflow Function
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Back Flow Configuration Status
Thread Configuration Status
Port Size Configuration Status
Options Configuration Status
Set Pressure Configuration Status
Bowl Configuration Status
Bowl Guard Configuration Status
Drain Port Configuration Status
Exhaust Mechanism Configuration Status
Flow Direction Configuration Status
Drain Cock w/Barb Fitting Configuration Status
Pressure Units Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<