C(D)85-S/T, ISO 6432 Cylinder, Single Acting, Single Rod

The C85-S/T series single rod, single acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • Single acting, single rod, spring return/spring extend
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 150mm
  • Auto switch capable
C(D)85-S/T, ISO 6432 Cylinder, Single Acting, Single Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Series Configuration Status
Head Cover Type Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Action Configuration Status
Mounting Bracket Configuration Status
Accessory Configuration Status
Auto Switch Mounting Type Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<