- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C85
- CD85-X3242 ISO Cylinder Double Acting Single Rod Non-adjustable Air Cushion
C(D)85-X3242, ISO Cylinder, Double Acting, Single Rod, Non-adjustable Air Cushion
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85-X3242 series offer a simple, and smooth stopping with less impact compared to the type that only has a rubber bumper. Compared to the ISO Cushion cylinder with only air cushion, the C85-X3242 cylinder enables the cycle time to be shortened due to its air cushion + rubber bumper construction. This specific configuration demonstrates less impact as well as noise produced from the impact
- Bore Sizes (mm): 20, 25
- Head Cover Shape: Integrated Clevis
- Standard Stroke (mm): 50, 80, 100, 125, 160, 200, 250, 300
- Max. manufacturable stroke (mm): 1000
- Smooth stopping with less impact
- Reduced impact noise
- Auto switch capable
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.