- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C85
- CD85W ISO 6432 Cylinder Double Acting Double Rod
C(D)85W, ISO 6432 Cylinder, Double Acting, Double Rod
The C85W series double rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.
- ISO cylinder, double acting, double rod
- Fluid: air
- Bore sizes (mm): 8, 10, 12, 16, 20, 25
- Strokes (mm): up to 300 (depending on bore)
- Auto switches available (order separate)