- SMC Home
- Products
- Actuators
- Rotary Actuators
- Vane Type
- Metric Specifications
- CRB1
- CDRB1W Accessory Foot Bracket
C(D)RB1*W, Accessory, Foot Bracket
The CRB1 vane style rotary actuator is offered in 7 sizes (10-100mm). Rotation angles of up to 270° is possible for the entire series. The double vane style offered on the 90° and 100° rotation allows twice the torque of the single vane. Bearings are used throughout the series to support thrust and radial loads. In addition, rubber bumpers are used internally (except for size 10) making this series highly reliable. Optional auto switches can be moved anywhere along the circumference to allow mounting in a position that is most appropriate for your specifications.
- Foot type mounting
- Applicable to 50, 63, 80, and 100mm bore sizes
- Foot bracket can be mounted on the rotary actuator bracket 90° intervals
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.