C(D)RB1*W50~100, Rotary Actuator, Vane Style
The CRB1 vane style rotary actuator is offered in 7 sizes (10-100mm). Rotation angles of up to 270° is possible for the entire series. The double vane style offered on the 90° and 100° rotation allows twice the torque of the single vane. Bearings are used throughout the series to support thrust and radial loads. In addition, rubber bumpers are used internally (except for size 10) making this series highly reliable. Optional auto switches can be moved anywhere along the circumference to allow mounting in a position that is most appropriate for your specifications.
- New Style rotary actuator, vane type
- Compact, space saving body
- Direct mount applications possible
- Highly reliable
- Body side and axial direction ports
- Unrestricted auto switch mounting positions
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.