- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C85
- C85-XB6 ISO 6432 Cylinder Double Acting Single Rod High Temperature
C85-XB6, ISO 6432 Cylinder, Double Acting, Single Rod, High Temperature
The C85-XB6 series high temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.
- ISO cylinder, double acting, single rod
- Bore sizes (mm): 8, 10, 12, 16, 20, 25
- Type: high temperature
- Cushion: rubber bumper only
- Strokes (mm): up to 300 (depending on bore)