- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C85
- C85R-XB6 ISO 6432 Cylinder Double Acting Direct Mount High Temperature
C85R-XB6, ISO 6432 Cylinder, Double Acting, Direct Mount, High Temperature
The C85R-XB6 series direct mount, high temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.
- Double acting, single rod, direct mount, high temperature
- Ambient temperature range: -10° to 150°C
- Bore sizes (mm): 20 , 25
- Standard strokes up to 160mm
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.