- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C85
- C85W-XB7 ISO 6432 Cylinder Double Acting Double Rod Low Temp
C85W-XB7, ISO 6432 Cylinder, Double Acting, Double Rod, Low Temp
The C85W-XB7 series low temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.
- Double acting, double rod, low temperature
crimped cylinder - Conforms to ISO standard 6432
- Bore sizes (mm): 20, 25
- Standard strokes up to 300mm
- Low ambient temperature: -40° ~ +70°C
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.