CKG1-Z/CKP1-Z, Clamp Cylinder w/Magnetic Field Resistant Auto Switch (Rod Mounting Style)

The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm).  It is a non-lube, compact, lightweight cylinder with a built-in speed controller.  The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm.  Options include easy speed adjustments, rod attachments and auto switch capabilities.

  • Clevis width: 16.5mm, 19.5mm
  • Easy speed adjustment
  • Piping ports are located on three surfaces
  • Air cushion: unclamped, head on
CKG1-Z/CKP1-Z, Clamp Cylinder w/Magnetic Field Resistant Auto Switch (Rod Mounting Style)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Type Configuration Status
Clevis Configuration Status
Bore Configuration Status
Thread Configuration Status
Stroke Configuration Status
End Bracket Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate