- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- Accessories
Accessories
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
Reducer Nipple - KQ2N
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Reducer nipple.
- Applicable Fitting Size (A): ø4, ø6, ø8, ø10, ø12, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8.
- Applicable Fitting Size (B): ø6, ø8, ø10, ø12, ø16, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.
Tube Cap - KQ2C
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Tube cap.
- Applicable Tubing O.D.: ø4, ø6, ø8, ø10, ø12, ø16, ø5/32, ø1/4, ø5/16, ø3/8.
- Same diameter tubing.
Plug - KQ2P
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Plug.
- Applicable Fitting Size: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.
Color Cap - KQ2C
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Color Cap.
- Applicable Tubing O.D.: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø3/16, ø1/4, ø3/8, ø1/2.
Adapter - KQ2N
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Applicable Fitting Size: ø4, ø6, ø8, ø10, ø12.
- Applicable Port Size: M5, 1/8, 1/4, 3/8.
Nipple - KQ2N*-99
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Nipple.
- Applicable Fitting Size: ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø3/16, ø1/4, ø3/8, ø1/2.
- Same diameter rod.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery