CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod

CP96K, profile tube design ISO cylinder with enclosed tie rods, The non-rotating rod version is available with a single or double rod in 5 bore sizes from ø32 to ø100mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • Double acting, Non-rotating, single or double rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke up to 800mm
  • Auto switch capable
CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Rod Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate