- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- CP96
- CP96SD ISO 15552 Cylinder Double Acting Single-Double Rod w-Air Cushion and Bumper Cushion
CP96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Air Cushion and Bumper Cushion
CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.
- Double acting, standard type, single rod
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- End of stroke air cushion and rubber bumper
- Standard stroke up to 800mm
- Auto switch capable
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.