- SMC Home
- Products
- Actuators
- Rotary Actuators
- Vane Type
- Metric Specifications
- CRB
- CRB-A Rotary Actuator With Vertical Auto Switch Unit
CRB*-A, Rotary Actuator With Vertical Auto Switch Unit
Series CRB rotary actuator is available in 10, 15, 20, 30, and 40 bore. The CRB series is available in either 90°, 180°, and 270° rotation angle. The lightweight design features a compact body with a built-in angle adjuster unit and auto switch unit. Rotating angle can be easily checked using the chamfered position of the shaft. The new integrated auto switch unit is compatible with D-M9 type auto switches.
- Same side piping, wiring, and angle adjustment
- Easy-to-adjust start and end position angle adjustment bolts (±10°)
- Compatible mounting with CRB2 series auto switch units
- RoHS compliant
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to cart.
Error in adding Product to cart.