- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-V100 Clean Room Valve
10-V100 Clean Room Valve
Series 10-V100 is a compact, light-weight, high flow valve for piloting process valves or actuator applications. SMC's series 10-V100 is one of the most advanced solenoid valves in today’s market. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
10-V1*4, Standard 3 Port Base Mounted Valve (for Subplate & S41 Manifold Types), Clean Series
Series 10-V100 is a compact, light-weight, high flow valve for piloting process valves or actuator applications. SMC's series 10-V100 is one of the most advanced solenoid valves in today’s market. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
10-V1*4A, Large Flow 3 Port Base Mounted Valve (for Subplate & S41 Manifold Types), Clean Series
Series 10-V100 is a compact, light-weight, high flow valve for piloting process valves or actuator applications. SMC's series 10-V100 is one of the most advanced solenoid valves in today’s market. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.
10-VV100-S41, Manifold, Common SUP/Common EXH, Clean Series
Series 10-V100 is a compact, light-weight, high flow valve for piloting process valves or actuator applications. SMC's series 10-V100 is one of the most advanced solenoid valves in today’s market. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.