Manifolds
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
VV317, Manifold for VO317, 3 Port Solenoid Valve
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
- Manifold: B Mount.
- Max. number of stations: 20.
- Applicable solenoid valve: VO317.
VV307 3 Port Manifold for VO307
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
- Manifold: B Mount.
- Max. number of stations: 20.
- Applicable solenoid valve: VO307.
VVT34, 3 Port Manifold for VO325
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
- Manifold: B mount
- Max. number of stations: 17
- Common exhaust
- For valve: VO325
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery