- SMC Home
- Products
- Directional Control Valves
- Industrial Communication
- EX600 - Modular Platform
- EX600 Accessories
EX600 Accessories
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
EX600, Valve Plate Bracket
Valve plate bracket for connecting the EX600 SI Unit to the valve manifold- Connects EX600 SI Unit to valve manifold
- Enclosed parts: round head screws M4x6 2pcs & M3x8 4pcs
Communication Cable for PROFIBUS DP
Communication cable with connector for connecting the EX600 SI Unit to the fieldbus. Connector options include support for communication protocols CC-Link, DeviceNet™ , and PROFIBUS DP.- Connects EX500 Gateway unit to fieldbus
- Length: 5m
- B Coded M12 (Plug and Socket)
EX600, Field-Wireable Communication Cable Connector (CC-Link, DeviceNet™, PROFIBUS DP)
Field-wireable connector for connecting the EX600 SI Unit to the fieldbus. Connector options include support for communication protocols CC-Link, DeviceNet™ , and PROFIBUS DP.- Connects EX600 SI Unit to fieldbus
- Protocol support: CC-Link, DeviceNet™, and PROFIBUS DP®
- Order socket for fieldbus in, plug for fieldbus out
EX600, End Plate Bracket
DIN Rail mounting bracket for the EX600 End Plate.- DIN Rail mounting for EX600 End Plate
- Enclosed parts: round head screw M4x20 1pc (w/washer for ZMA3)
- Enclosed parts: P-tight screw 4x14 2pcs
EX600, Power Supply Cable, M12 Connector (5-pin B-coded)
The power supply cable with M12 connector is used to connect the EX600-ED2 End Plate to a power supply. Available with straight and right angle connectors in lengths of 2m and 6m.- Only for EX600-ED2 End Plate.
- Straight or Right Angle connector options
- Available lengths: 2m, 6m
EX600, Intermediate Reinforcing Brace
The reinforcing brace is needed, at the intermediate position, when connecting 6 or more EX600 I/O units together. The provided reinforcement prevents connection failure between the units due to deflection.
- For Direct or DIN Rail mounting
- Fasteners are included with bracket
Communication Cable for Ethernet Fieldbus
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Protection class: M12: IP67 and RJ45: IP20
- EX250, EX260, EX500, EX600
- Length: 1m, 2m, 3m, 5m, 10m
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery