- SMC Home
- Products
- Electric Actuators
- Slider Type Actuators
- Support Guide
Support Guide
An LEFG guide shares dimensions with the LEFS and LEFB body, but has no motor. It functions as a support for a significantly overhanging workpiece that is moved by a driving slider. The guide is equipped with a seal band that prevents the ingress of grease and other external foreign matter. A typical application is in support of a large loading platform in a multi-axis pick-and-place operation
LEFG, Support Guide, Ball Screw/Belt Drive
The LEFG is a non motorized support guide that shares the same body dimensions and mounting patterns as the LEFS and LEFB electric actuators. It's designed to support overhanging workpieces or to act as a secondary rail in multi axis systems, ensuring that the load is distributed evenly without requiring a second powered motor. It features the same protective seal band as the driven sliders to prevent contamination and maintain a clean operating environment.
Table Spacer for LEFG
When pairing it with certain LEFS actuator configurations, the Table Spacer is a critical accessory for the LEFG support guide. Because the table height of the LEFG support guide is 3mm lower than that of the LEFS, this spacer is used to level the load mounting surfaces. It's most often required when using size 32 units or when the driving actuator features a parallel mounted motor, ensuring a perfectly flat platform for the workpiece.