PA
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

PA**13, Process Pump, Double Acting, Air Operated
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- Air operated type process pump with external switching valve
- Easily controlled discharge rate
- Stable operation possible even with a minimal flow rate, low
pressure operation or the entrainment of gases - Can be used when there is repeated stopping of operation
- Longer life than automatically operated type since switching
valve is not contained inside the body

PA3000, Process Pump, Double Acting, Automatically Operated
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- Air pilot type process pump
- Discharge rate 1 to 20? /min
- Compact, large capacity
- Easy maintenance due to structural
design that allows the diaphragm and
check valve to be replaced individually - 2 to 5 time longer life than that of
conventional pumps

55/56-PA3/5000 Process Pump, Double Acting, Atex Category 2/3
Series 55/56-PA is an ATEX Category 2/3 air pilot process pump suitable for transfer and recovery of a wide variety of fluids.
- Air pilot type process pump
- Discharge rate 1 to 20 l/min
- Compact, large capacity
- Easy maintenance due to structural design that allows the diaphragm and check valve to be replaced individually
- 2 to 5 times longer life than that of conventional pumps

PA3300, Process Pump, Air Pilot Type, Fluoro Resin Body
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- PFA type process pump
- Type: automatically or air operated
- Fluid: IPA, pure water, methyl ethyl ketone
hypochlorous acid soda - Pilot air pressure: 0.2 to 0.5MPa
- Service life: 20 million cycles (or 12 months)

PA5000, Process Pump, Double Acting, Automatically Operated
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- Air pilot type process pump
- Discharge rate 5 to 45 L/min
- Compact, large capacity
- Easy maintenance due to structural design that allows the diaphragm and check valve to be replaced individually
- 2 to 5 time longer life than that of conventional pumps

PAX1000, Process Pump, Automatically Operated, Internal Switching
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- Double acting process pump with built-in pulsation attenuator
- Suppresses discharge pressure pulsation
- Controls discharge piping vibration, scattering of liquid from
the discharge outlet and foaming in tanks - Saves space and internalization of built-in pulsation attenuator
makes separate piping unnecessary - Discharge rate: 0.5 to 10? /min