Hexagon Socket Head Universal Male Elbow - KQ2VS

KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa.  The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.

  • Hexagon socket head universal male elbow.
  • Applicable Tubing O.D.: ø4, ø6, ø8, ø10, ø12, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.
  • Applicable Port Size: M5, 1/8, 1/4, 3/8, 1/2, 10-32 UNF.
Hexagon Socket Head Universal Male Elbow - KQ2VS
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Applicable Tube O.D. Configuration Status
Port Size Configuration Status
Thread Material /
Surface Treatment
Configuration Status
Sealant Configuration Status
Release Button Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate