- SMC Home
- Products
- Chillers
- Dual Channel Chiller for Lasers
- HRLE Basic Dual Channel Chiller for Lasers
HRLE, Basic Dual Channel Chiller for Lasers
The HRLE is a temperature control device featuring two independent cooling channels in one package. This thermo chiller is designed to cool the optical head and oscillator of a laser processing system. Considerable space savings can be realized compared to a two chiller solution. All operation can be managed from a single touch panel. Compared to the HRL, the HRLE targets medium-sized 3-4kW lasers and simplifies the internal components. Heat extracted by the refrigerant cycle can be either cooled with a fan (air type) or with facility water (water type). Space and energy are saved using a single fan (air type), compressor, pump and tank. The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliability. Several features are optional to reduce the cost of the basic unit. These options include DI water capability, electrical conductivity control kit, bypass piping, automatic water fill kit, particle and fluid fill filters, and a ball valve set for adjusting coolant pressure and flow rate.
- Total cooling capacity: 9.5kW (air)/11.0kW (water) (CH1 oscillator, CH2 optical system combined)
- Power supply "20": 200VAC/50 Hz or 200-230VAC/60 Hz, 3-phase
- Power supply "40"; 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature set range: CH1 = 15 to 25°C, CH2 = 0 to 15°C
- Temperature stability: CH1 = ±0.1°C, CH2 = ±0.5°C
- Refrigerant: R410A
- Communication: contact/analog I/O; Serial RS-485

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery