- SMC Home
- Products
- Chillers
- Rack Mount Chiller
- HRR Rack Mounted Thermo Chiller Water Cooled 100-115VAC
HRR, Rack Mounted Thermo Chiller, Water Cooled, 100/115VAC
The HRR-W is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by a water-cooled refrigeration circuit. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C (15 to 35°C for HRR010). This device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C/RS-485 Communication functions
- Cooling/Heating capacities: 860W/480W, 1200W/400W, 1800W/400W
- Temperature stability: ±0.1°C
- Power supply requirement: 100 VAC (50-60Hz), 115 VAC (60 Hz)
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, C-MET-US/UL, RoHS

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.