- SMC Home
- Products
- Chillers
- General Use Compact Chiller
- HRS General Use Compact Chiller 115VAC
HRS, General Use Compact Chiller, 115VAC
HRS compact recirculating chillers are designed to meet the widest range of single-point applications in both industrial and technology settings. The package design is robust enough for the factory, yet ergonomic and compact for lab installations. Coolant can be either heated or cooled within the set temperature range. Choose from six cooling capacities, air or water cooled refrigerant, and global power supply options. This model is compatible with 100 VAC power.
- Cooling capacities: 1.3 kW, 1.7 kW (at 60Hz)
- Temperature range setting: 5 to 40°C
- Temperature stability: ±0.1°C
- Power supply requirement: single phase 100 VAC, 50/60Hz or 115 VAC, 60Hz
- Standards: CE, UL, RoHS
- Circulating fluid: Tap water or 15% ethylene glycol, 30% Dowcal™100, ControXic 1642, Hexid A4, Coolflow IGE, NALCO®CCL105
- SMC recommends Bypass Piping Set HRS-BP001 for Models HRS-012, HRS018, HRS024, HRS030
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.