- SMC Home
- Products
- Chillers
- General Use Compact Chiller
- HRSE General Use Compact Chiller Basic 230 VAC
HRSE, General Use Compact Chiller, Basic, 230 VAC
The HRSE recirculating chiller is a basic version of HRS featuring air cooled refrigerant and omitting the heating function. Three cooling capacities are available. The operator interface includes an easy-fill fluid tank with level check, intuitive keypad and digital display, and tool free filter removal. This model is compatible with single phase 230 VAC 50/60Hz power.
- Air cooled only, without heating feature
- Temperature stability: ±2°C
- Power supply requirement: single phase 230 VAC, 50/60Hz
- Standards: RoHS
- Circulating fluid: Tap water or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.