- SMC Home
- Products
- Chillers
- SEMI Standard Chiller
- HRZ-F SEMI Standard Double Inverter Chiller for Ethylene Glycol Coolant
HRZ-F, SEMI Standard Double Inverter Chiller, for Ethylene Glycol Coolant
HRZ-F recirculating chillers are especially suited for high technology sectors, by conforming to several SEMI equipment standards and regulating fluid temperature to ±0.1°C. Both the pump and compressor rotations are inverter controlled for energy efficiency. Refrigerant is R410A, compliant with current EU F-gas regulations. This model is compatible with a 60% ethylene glycol aqueous solution for the coolant.
- Cooling capacities: 2kW, 4kW, 8kW, 10kW
- Circulating Fluid: 60% ethylene glycol aqueous solution
- Temperature range setting: -10 to 90°C (2kW), -20 to 90°C (4, 8, 10kW)
- Temperature stability: ±0.1°C
- Power supply requirement: 3-phase 200 VAC/50Hz or 3-phase 200~208 VAC/60Hz
- Standards: CE, UL, RoHS, SEMI S2, S8, F47
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.