- SMC Home
- Products
- Sensors Switches Controllers
- Electronic Regulators
- ITV with Fieldbus
- IITV Manifold for Electro-Pneumatic Regulator with Ethernet
IITV, Manifold for Electro-Pneumatic Regulator with Ethernet
Series IITV is a manifold of electro-pneumatic regulators that control air pressure with an electric signal. This configuration mounts up to 8 regulators on an aluminum manifold, for consolidation of space and air supply. The port size and thread type of the manifold can be selected. The regulators include Ethernet communication, designed and built in SMC's North American headquarters, with a 2nd generation chipset with new features and upgrades. The new design is CE and UL certified, while also meeting the ODVA specifications. The IP address can now be set with a DIP switch. An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies. Multiple ITVs can be daisy chained, with Power over Ethernet available for up to 5 units. The new dynamic web page design includes pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker troubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ± 0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories