- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EX245 - Input Output
EX245 - Input & Output
EX245 series is a PROFINET® communication module that is compatible with Fiber Optic Push Pull connectors specified by AIDA (Automation Initiative of German Manufacturers). EX245 series provides modular connection digital input and output along with connection to 32 solenoid valves. Each module is capable of 128 inputs and 64 outputs. EX245 series is also compatible with PROFINET MRP® (Media Redundancy Protocol) and Provides Fast Start Up function to reduce donwtime and improving machine productivity.

EX245-SPN*/FPS*, Serial Communication Module
EX245 series is a PROFINET® and/or PROIFSAFE communication module that is compatible with Fiber Optic Push Pull connectors specified by AIDA (Automation Initiative of German Manufacturers). EX245 series provides modular connection digital input and output along with connection to 32 solenoid valves. Each module is capable of 128 inputs and 64 outputs. EX245 series is also compatible with PROFINET MRP® (Media Redundancy Protocol) and Provides Fast Start Up function to reduce donwtime and improving machine productivity.
- PROFINET® communication module compliant to AIDA specifications
- Compatible with PROFlenergy-saving function
- 2 Push Pull Connectors for fiber optic communication and 2 Push Pull connectors for power supply
- Number of solenoids: 32
- Number of digital inputs: 128; Number of digital Outputs: 64
- MRP and Fast Start Up (0.5s) compatible
- IP65 Protection Rating

EX245 IO-Link and Digital I/O Module
IO-Link, Digital Input and Digital Output module for EX245 series. Up to 8 modules can be connected to one EX245 manifold.
- EX245 IO-Link master: 4 ports, supports both port Class A and port Class B
- EX245-DX1: 16 Digital Inputs, PNP, 5 pin M12 connector
- EX245-DY1: 8 Digital Outputs, PNP, 5 pin M12 connector
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery