- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EX250 - Input Output
- EX250 Accessories
EX250 Accessories
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
Communication Cable for Ethernet Fieldbus
Ethernet communication cable for EtherNet/IP, Profinet, EtherCAT and Powerlink. A side: RJ45, B side: 4 pin M12 D-coded.
- Protection class: M12: IP67 and RJ45: IP20
- EX250, EX260, EX500, EX600
- Length: 1m, 2m, 3m, 5m, 10m
Communication Cable for PROFIBUS DP
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, and CANopen.
- Connects EX500 Gateway unit to fieldbus
- Length: 5m
- B Coded M12 (Plug and Socket)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery