- SMC Home
- Products
- Industrial Communication
- Sensors Switches
- ISA3-L Digital Gap Sensor 2 Screen 3 Color IP67 with IO-Link
ISA3-L, Digital Gap Sensor, 2 Screen 3 Color, IP67 with IO-Link
The ISA3-L is an IO-Link compatible version of SMC's ISA3 digital gap checker. A gap checker uses air pressure to verify the presence and proximity of a workpiece. Applications include confirmation of raw material placement before machining or other fabrication operations, or the correct seating of a component into a jig or fixture to trigger the next assembly sequence. ISA3-L includes features like 2 sensors detect supply and outlet pressure, to help determine whether and where this is a clog. NPN or PNP switch type is selectable electronically. The sub-screen has been divided into 2 screens, to display more information or finer resolution. The lower limit of the setting range can be extended down to zero. IO-Link communication expands functionality. Gap size, supply and outlet pressure are available as 16-bit integers. 6 bits and settings monitor 2 switch outputs. 2 additional bits are available for pressure and error diagnosis. Settings can be stored by the IO-Link master to copy automatically when replacing or deploying multiples. ISA3-L is CE and RoHS compliant, with an IP67 enclosure rating.
- Verify workpiece placement, with multi-function display and IO-Link
- 3 distance ranges: 0.01mm-0.03mm, 0.02-0.15mm, and 0.05-0.30mm
- Port sizes: 1/8 Rc or G (supply side), One-touch fitting or 1/8 G (detection side)
- Cable, bracket, manifold and control unit/regulator options
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery