- SMC Home
- Products
- Sensors Switches Controllers
- Electronic Regulators
- ITV
- ITVH High Pressure Electro-Pneumatic Regulator 30 MPa
ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Set pressure range: 0.2 to 2.0 MPa
- Maximum supply pressure: 3.0 Mpa
- Maximum flow rate: 3000 L/min (ANR)
- Power consumption: 3 W or less
- Linearity: ±1% F.S.
- Hysteresis: 1% F.S.
- Repeatability: ±1% F.S.
- Sensitivity: ±1% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.