JSXH-X2/X1, Pilot Operated, 2-Port Solenoid Valve for High Pressure

Series JSXH-X2, pilot operated, 2 port, solenoid valve for high pressure water and can be used up to 10 MPa and withstand 15 MPa. Series JSXH-X1, pilot operated, 2 port, solenoid valve for high pressure air, nitrogen, argon, oxygen and can be used up to 4 MPa. Built with a IP67 structure and a stainless steel coil cover. Tested extensively for improved environmental resistance. Available in normally closed with 3/8 and 1/2 port sizes. Body material is brass.

  • For high-pressure
  • An IP67 structure with improved environmental resistance
  • Orifice diameter: X2:12mm, X1:16mm
  • Easy maintenance, coil can be replaced by simply removing the clip
  • Available with M12 connection
JSXH-X2/X1, Pilot Operated, 2-Port Solenoid Valve for High Pressure
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Size Configuration Status
Valve Type Configuration Status
Main Valve Construction Configuration Status
Body Material Configuration Status
Seal Material Configuration Status
Port Size and Orifice Diameter Configuration Status
Thread Configuration Status
Rated Voltage Configuration Status
Electrical Entry Configuration Status
Option Configuration Status
Pressure Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<