KQ2-G, One-touch Fitting, Stainless

SMC's popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel.  This fitting is suitable for use in CRT production for example where the use of copper must be avoided.  Other applications include wash down or other environments that could corrode normal fittings.  KQ2-G can be used for vacuum 100 kPa and pressures up to 1 MPa (~150 psi).  This fitting is available in 27 different body styles, with connection sizes from M5 to 1/2 R(PT), and tube sizes from 4mm OD to 12mm OD.

  • Wetted metal parts: 303 SUS
  • Suitable for use in CRT production (copper free) or where corrosion resistance is desired
  • Can be used for vacuum or pressure applications [-29.5 in Hg~+145 psi (-100kPa!+1.0 MPa)]
  • 27 body styles
  • 6 tube sizes from 4 to 16mm, threaded connections from M5 to 1/2" R(PT)
  • This product is not intended for use in potable water systems
KQ2-G, One-touch Fitting,  Stainless
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Applicable Tubing O.D. Configuration Status
Port Size, Applicable Tubing O.D. Configuration Status
Sealant Configuration Status
Release Button Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate