- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- Metric Specifications New Series
- KQ2 One-touch Fitting for Metric Size Tube M-R-Rc Connection Thread
KQ2, One-touch Fitting, for Metric Size Tube, M/R/Rc Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
RoHS Certificate
Add To Project
Select File Format
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
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.