- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- Metric Specifications New Series
- KQ2 One-touch Fitting Metric Size Tube G Connection Thread
KQ2, One-touch Fitting, Metric Size Tube, G Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Suitable for use with nylon and urethane
- Operating pressure -100 kPa to 1 MPa
- Requires little force for removal
- Effective when piping in a confined space
- Connection thread: G
- This product is not intended for use in potable water systems