- SMC Home
- Products
- Electric Actuators
- Actuators with Battery-less Absolute Encoders
- LE2FB High Performance Slider Belt Drive for Manifold Controller
LE2FB, High Performance Slider, Belt Drive, for Manifold Controller
LE2FB is a belt driven slider with a high performance motor and batteryless absolute encoder that is compatible with the JXD1-M manifold controller. LE2FB differs from LEFB by having a different cable connector and no compatibility with JXC controllers. The belt drive allows higher speeds and longer strokes compared to the LE2FS ballscrew type. This slider also consumes less power than earlier LEFB versions. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The manifold can operate up to 16 axes. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32
- Stroke range: 300 to 2600mm
- Maximum work load: 19 kg (size 32)
- Maximum speed: 1700mm/s (size 32)
- Maximum acceleration: 3,000 mm/s²
- Positioning repeatability: ±0.08mm
- Motor type: 24 VDC step motor with battery-less absolute encoder

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.