- SMC Home
- Products
- Electric Actuators
- Actuators with Battery-less Absolute Encoders
- LE2FS High Performance Slider Ball Screw Drive for Manifold Controller
LE2FS, High Performance Slider, Ball Screw Drive, for Manifold Controller
LE2FS is a ballscrew slider with a high performance motor and batteryless absolute encoder that is compatible with the JXD1-M manifold controller. Up to 16 axes can be connected. LE2FS differs from LEFS by having a different cable connector and no compatibility with JXC controllers. LE2FS also offers a low speed ballscrew on all sizes. LE2FS offers a range of pushing forces not previously specified for an LEFS slider. LE2FS consumes less power while delivering equivalent or improved performance. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32, 40
- Stroke range: 50 to 1200mm in 50mm increments
- Maximum work load: 80 kg (horizontal); 40 kg (vertical)
- Maximum speed: 1200mm/s (H lead, size 25)
- Maximum acceleration: 10,000 mm/s² (horizontal); 5,000 mm/s² (vertical)
- Positioning repeatability: ±0.015mm (Lead H: ±0.02mm)
- Motor type: 24 VDC step motor with battery-less absolute encoder
![LE2FS, High Performance Slider, Ball Screw Drive, for Manifold Controller](https://content2.smcetech.com/image/large/LE2FS-JXD_300x300.jpg)
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.