- SMC Home
- Products
- Electric Actuators
- Actuators with Battery-less Absolute Encoders
- LE2YG High Performance Guide Rod for Manifold Controller
LE2YG, High Performance Guide Rod for Manifold Controller
LE2YG guide rod actuator pairs an LE2Y actuator with a bolt-on bearing block with double guide rods. Guide selection offers either slide or ball bushing bearings. The motor is upgraded with higher performance and a batteryless absolute encoder. Work load ratings, pushing force, speed, acceleration and power consumption are improved. Motor orientation can be reverse mounted on top for compact length, or inline for compact height. A high speed ballscrew lead is available on sizes 25 and 32. LE2 actuators are compatible with the JXC1-M manifold controller, with a different cable connector and no compatibility with JXC controllers. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32
- Maximum work load: 100 kg (horizontal); 44 kg (vertical)
- Maximum speed: 900 mm/s (24mm lead, size 32)
- Maximum acceleration: 10,000 mm/s² (horizontal); 5,000 mm/s² (vertical)
- Stroke range: 30 to 300mm in 50mm increments
- Positioning repeatability: ±0.02mm
- Motor type: 24 VDC step motor with absolute batteryless encoder

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery