- SMC Home
- Products
- Electric Actuators
- Electric Actuator Slide Tables
- LESH Slide Table High Rigidity Incremental Encoder
LESH Slide Table, High Rigidity, Incremental Encoder
The LESH electric actuator combines a motor and slide screw drive, worktable, and linear guide in compact body. The machined table is more rigid than the LES formed table, enabling higher horizontal loads and improved deflection from offset loading. Body orientations include basic, symmetrical, and inline mounted motor.
- Body sizes: 8, 16, 25
- Strokes: 50, 75, 100, 150 (availability dependent on size)
- Positioning repeatability: ±0.05
- Motor can be mounted internally with a right or left table, or in-line
- Motor types: high load step motor or high speed servo motor