- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVA
- Valves All Types
- LVA High Purity Chemical Valve Air Operated Threaded Ports Single Type
LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.
- High purity chemical valve, single type
- Threaded ports, air operated type
- Operating pressure: 0.3 ~ 0.5 MPa
- Fluid temperature: 0 to 100°C
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1