- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- High Purity
- LVC
- Valves All Types
- LVCA High Purity Chemical Valve Air Operated Integral Fitting Stacking Type
LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.
- High purity valves, integral fitting, stacking type
- Orifice diameter: ø4, ø8, ø12, ø20
- Operating pressure: 0.3 to 0.5MPa
- Compatible with 100° C fluid temperature
- Options: flow rate adjustment, indicator